IESNA:LM-63-2002
[TEST]P1434323
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-835-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16137.0
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2457.5 2559.0 2631.5 2627.9 2569.9 2490.1 2298.0 2134.9 2149.4 2261.8 2468.4 2722.1 3037.5 3410.8 3969.0 4519.9 4962.2 5444.2 
5987.9 6437.4 6462.8 6303.3 5875.6 5114.4 3824.0 2816.4 2653.2 2066.1 1406.4 1087.4 851.8 608.9 482.1 380.6 271.8 166.7 
79.7 0.0 
2457.5 2562.6 2635.1 2631.5 2573.5 2493.8 2298.0 2138.5 2149.4 2261.8 2464.8 2714.9 3015.7 3436.2 4045.1 4501.8 5016.5 5451.5 
5984.3 6455.5 6491.8 6332.3 5922.7 5172.4 3871.1 2863.5 2700.4 2149.4 1468.0 1116.4 862.7 623.4 489.3 395.1 297.2 188.5 
87.0 0.0 
2457.5 2551.8 2627.9 2638.7 2591.6 2537.3 2363.3 2192.9 2167.5 2276.3 2450.3 2693.1 2994.0 3363.7 4023.4 4519.9 5016.5 5437.0 
5922.7 6459.1 6629.5 6509.9 6187.3 5538.5 4443.8 3247.7 3048.3 2511.9 1928.3 1384.6 1043.9 786.5 587.2 460.3 355.2 210.2 
101.5 0.0 
2457.5 2548.1 2627.9 2667.7 2635.1 2606.1 2493.8 2308.9 2218.3 2272.7 2428.5 2656.9 2946.8 3298.4 3693.5 4244.5 4791.8 5241.2 
5759.6 6285.1 6680.2 6720.1 6480.9 6006.1 5074.5 3700.8 3472.4 2834.5 2301.7 1823.2 1424.5 1062.0 782.9 561.8 427.7 
264.6 112.4 0.0 
2457.5 2555.4 2635.1 2704.0 2725.7 2725.7 2685.9 2559.0 2421.3 2395.9 2501.0 2707.6 3001.2 3356.4 3747.9 4157.5 4679.4 5197.8 
5694.3 6176.4 6658.5 6973.8 6934.0 6625.9 6006.1 4719.3 4414.8 3309.3 2501.0 2022.6 1627.5 1297.6 1051.1 811.9 601.7 
427.7 155.9 0.0 
2457.5 2540.9 2624.2 2718.5 2791.0 2838.1 2870.7 2852.6 2780.1 2733.0 2783.7 2936.0 3186.1 3526.8 3936.4 4385.8 4831.7 5237.6 
5658.1 6020.5 6408.4 6854.2 7104.3 7046.3 6683.9 6016.9 5792.2 4610.6 2936.0 1866.7 1435.4 1130.9 862.7 674.2 482.1 
311.7 141.4 0.0 
2457.5 2537.3 2620.6 2729.4 2859.9 2979.5 3081.0 3189.7 3251.3 3291.2 3381.8 3537.7 3769.6 4114.0 4516.3 4947.7 5339.1 5683.5 
5897.3 6082.2 6252.5 6520.8 6995.6 7684.3 8093.9 8173.6 8148.2 7822.0 6415.6 4182.9 2330.7 1489.7 1134.5 844.5 
554.6 293.6 116.0 0.0 
2457.5 2522.8 2606.1 2718.5 2859.9 3037.5 3236.8 3457.9 3693.5 3929.1 4110.4 4302.5 4574.3 4896.9 5313.7 5712.5 6078.5 
6310.5 6535.3 6647.6 6767.2 6973.8 7347.2 7945.2 8971.0 9859.1 9888.1 9373.4 8021.4 6459.1 4697.6 2736.6 1493.4 
985.9 695.9 449.5 170.4 0.0 
2457.5 2515.5 2598.9 2714.9 2867.1 3033.8 3240.4 3468.8 3729.8 3994.4 4237.2 4440.2 4704.8 5038.3 5440.6 5835.7 6198.2 
6408.4 6633.1 6760.0 6879.6 7089.8 7455.9 8035.9 9021.8 9866.3 9862.7 9409.6 8079.4 6459.1 4523.6 2631.5 1478.9 
956.9 695.9 460.3 174.0 0.0 
2457.5 2501.0 2584.4 2693.1 2849.0 3023.0 3251.3 3530.4 3874.8 4295.2 4759.2 5266.6 5842.9 6444.6 6992.0 7437.8 7684.3 
7811.1 7869.1 7803.9 7818.4 7959.7 8072.1 8151.8 7720.5 6941.2 6781.7 6310.5 5821.2 4545.3 2696.7 1551.4 1091.0 
750.3 565.4 424.1 188.5 0.0 
2457.5 2482.9 2548.1 2656.9 2783.7 2946.8 3160.7 3399.9 3711.6 4085.0 4516.3 4973.0 5524.0 6096.7 6683.9 7202.2 7575.5 
7829.3 7967.0 7996.0 8101.1 8340.3 8619.4 8623.1 8133.7 7459.5 7310.9 6564.2 5237.6 3711.6 2475.6 1652.8 1062.0 
681.4 449.5 290.0 119.6 0.0 
2457.5 2479.3 2526.4 2627.9 2743.9 2896.1 3073.7 3287.6 3552.2 3863.9 4262.6 4668.6 5136.1 5589.2 6078.5 6499.0 6792.6 
6934.0 7010.1 6995.6 7035.5 7213.1 7448.7 7492.2 7191.3 6680.2 6578.7 5973.4 4871.5 3682.6 2609.8 1747.1 1098.3 
670.6 398.7 268.2 97.9 0.0 
2457.5 2472.0 2508.3 2584.4 2678.6 2791.0 2932.3 3099.1 3287.6 3512.3 3773.3 4074.1 4378.6 4668.6 4969.4 5226.8 5375.4 
5368.1 5321.0 5205.0 5114.4 5190.5 5353.6 5466.0 5382.6 5165.1 5107.1 4759.2 3972.6 2990.3 2037.1 1312.1 935.2 
666.9 482.1 326.2 130.5 0.0 
2457.5 2435.8 2428.5 2439.4 2453.9 2446.6 2424.9 2399.5 2356.0 2319.8 2305.3 2312.5 2341.5 2392.3 2482.9 2555.4 2598.9 2573.5 2475.6 
2341.5 2189.3 2058.8 1935.6 1816.0 1660.1 1504.2 1468.0 1341.1 1203.4 1083.8 978.7 873.5 768.4 645.2 547.3 435.0 199.4 0.0 
2457.5 2399.5 2334.3 2240.0 2127.7 2004.4 1902.9 1837.7 1808.7 1808.7 1837.7 1873.9 1921.1 1989.9 2040.7 2098.7 2120.4 2113.2 2051.6 
1899.3 1725.3 1562.2 1417.2 1275.9 1149.0 1040.3 1029.4 971.4 902.5 837.3 772.1 703.2 623.4 529.2 438.6 337.1 137.7 0.0 
2457.5 2359.6 2211.0 2011.7 1837.7 1754.3 1743.5 1776.1 1801.5 1812.3 1816.0 1812.3 1819.6 1812.3 1805.1 1797.8 1772.5 1725.3 1649.2 
1547.7 1410.0 1279.5 1152.6 1047.5 964.2 898.9 884.4 837.3 786.5 732.2 666.9 594.4 514.7 413.2 300.8 192.1 83.4 0.0 
2457.5 2323.4 2095.0 1830.5 1714.5 1732.6 1801.5 1844.9 1863.1 1863.1 1844.9 1819.6 1783.3 1743.5 1707.2 1663.7 1605.7 1533.2 1457.1 
1373.7 1275.9 1181.6 1098.3 1033.0 971.4 913.4 902.5 837.3 797.4 768.4 757.6 699.6 623.4 496.6 355.2 217.5 130.5 0.0 
2457.5 2287.2 1982.7 1725.3 1700.0 1787.0 1870.3 1917.4 1928.3 1910.2 1870.3 1819.6 1772.5 1721.7 1645.6 1565.9 1489.7 1424.5 1341.1 
1257.8 1181.6 1116.4 1065.6 1022.2 942.4 884.4 877.2 840.9 815.5 891.7 924.3 873.5 793.8 666.9 482.1 333.5 250.1 0.0 
2457.5 2258.2 1902.9 1678.2 1729.0 1841.3 1931.9 1979.1 1986.3 1953.7 1895.7 1823.2 1750.7 1667.3 1584.0 1497.0 1402.7 1308.5 1217.9 
1130.9 1065.6 1018.5 975.0 898.9 851.8 793.8 786.5 750.3 764.8 869.9 830.0 757.6 674.2 569.1 427.7 358.8 261.0 0.0 
2457.5 2225.5 1852.2 1663.7 1743.5 1873.9 1971.8 2022.6 2022.6 1986.3 1913.8 1826.8 1732.6 1616.6 1529.6 1439.0 1319.4 1196.1 1105.5 
1040.3 1011.3 949.7 895.3 833.7 775.7 717.7 710.4 685.1 739.4 775.7 699.6 608.9 525.6 420.5 351.6 322.6 195.7 0.0 
2457.5 2232.8 1837.7 1667.3 1758.0 1895.7 1993.6 2037.1 2037.1 1997.2 1921.1 1830.5 1718.1 1573.1 1468.0 1377.4 1236.0 1120.0 1036.7 
1000.4 960.5 917.0 862.7 808.3 750.3 692.3 685.1 674.2 732.2 710.4 623.4 590.8 532.8 420.5 340.7 282.7 152.2 0.0 
2457.5 2236.4 1808.7 1660.1 1761.6 1892.1 1982.7 2026.2 2022.6 1979.1 1913.8 1826.8 1703.6 1573.1 1468.0 1370.1 1232.4 1112.8 1022.2 
1000.4 942.4 906.2 844.5 793.8 735.8 685.1 674.2 666.9 724.9 695.9 608.9 569.1 500.2 373.3 319.0 264.6 137.7 0.0 
